Catalog No. : UB1-G
Description: PVC CTD U-BOLT, PIPE 1IN GRAY
UPC: 704508412302
Descriptors
Category |
U bolts |
Special Features |
Nominal .040 Inch (40 mil) PVC Coating for Corrosion Protection |
Application |
Support and Attach Conduit Runs to Structural Beams |
Specifications
Material |
Malleable Iron |
Finish |
PVC Coated Gray |
Number of Nuts |
2 |
Nut Type |
Square |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1 Inch/27mm |
Diameter |
1.84 in , 46.83 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Type of fastening |
Screwing |
Connection type construction part |
Other |
Tube/cable diameter |
27-27 mm |
Hinging |
N |
Material |
Other |
Surface protection |
Coated |