text.skipToContent text.skipToNavigation

Catalog No. : UB1/2-G

Description:  PVC CTD U-BOLT, PIPE 1/2IN GRAY

UPC: 704508412289

PVC Coated U-Bolt, Pipe Size 1/2 Inch/16 Metric, A Dimension 1.38 Inch/34.93 Millimeters, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

U bolts

Special Features

Nominal .040 Inch (40 mil) PVC Coating for Corrosion Protection

Application

Support and Attach Conduit Runs to Structural Beams

Specifications

Material

Malleable Iron

Finish

PVC Coated Gray

Number of Nuts

2

Nut Type

Square

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch/16mm

Diameter

1.38 in , 34.93 mm

ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Other

Tube/cable diameter

16-16 mm

Hinging

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here