text.skipToContent text.skipToNavigation

Catalog No. : UAFAE

Description:  3/4IN FLEX ELBOW/OFFSET 90D

UPC: 34481158608

3/4 Inch 0 to 90 Degree Flexible PVC Elbow
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Maintains round shape throughout bend.
  • Fully assembled and ready to use.
  • 0 degree to 90 degree bending and offset applications.
  • Sunlight resistant.
  • Non-corrosive, all PVC and neoprene material.

Descriptors

Category

Electrical conduit elbow

Special Features

O-Ring Seal for Moisture Tight Connections.

Application

UL Listed for Exposed and Direct Burial Applications In Accordance with Article 356 of 2002 NEC.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E323335, CSA

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here