Catalog No. : UAFAD
Description: 1/2IN FLEX ELBOW/OFFSET 90D
UPC: 34481158592
1/2 Inch 0 to 90 Degree Flexible PVC Elbow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Maintains round shape throughout bend.
- Fully assembled and ready to use.
- 0 degree to 90 degree bending and offset applications.
- Sunlight resistant.
- Non-corrosive, all PVC and neoprene material.
Descriptors
Category |
Electrical conduit elbow |
Special Features |
O-Ring Seal for Moisture Tight Connections. |
Application |
UL Listed for Exposed and Direct Burial Applications In Accordance with Article 356 of 2002 NEC. |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Standard |
UL E323335, CSA |
Dimensions
Size |
1/2 Inch |
Documents/Support Tools
Sales Drawing |