text.skipToContent text.skipToNavigation

Catalog No. : UA9FNSD

Description:  4 IN SPLIT DUCT 90 DEG X 36IN SWEEP

UPC: 34481017769

Schedule 40 Elbow, Size 4 Inches, Bend Radius 36 Inches, Bend Angle 90 Degrees, Material PVC, Split Duct
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Conduit

Specifications

Radius

36 in

Color

Gray

Material

PVC

Classifications

Brand Name

Carlon

Dimensions

Trade Size

4 Inches

Length

63.28 in

Outside Diameter

4.5 in

ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N