Catalog No. : UA9AKB-CAR
Description: SCH-40 BELLD ELB 2.5IN 90DEG PVC10P
UPC: 34481130338
Descriptors
Category |
PVC Schedule 40 Elbows |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E323335 |
Dimensions
Size |
22.49 Inches |
Trade Size |
2-1/2 Inches |
Outside Diameter |
2.875 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface polished |
N |
Colour |
Other |
Model |
Rigid |
Shape |
Outer - and inner side plain |
Angle of bow |
90 ° |
Halogen free |
N |