Catalog No. : UA9AJB
Description: 2 IN SCH 40 STD 90 DEG ELBOW-BELLED
UPC: 34481196228
Descriptors
Category |
PVC Schedule 40 Elbows |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E323335 |
Dimensions
Size |
18.88 Inches |
Trade Size |
2 Inches |
Outside Diameter |
2.375 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface polished |
N |
Colour |
Other |
Model |
Rigid |
Shape |
Outer - and inner side plain |
Angle of bow |
90 ° |
Halogen free |
N |
Documents/Support Tools
Sales Drawing |