text.skipToContent text.skipToNavigation

Catalog No. : UA9AHCB-CTN

Description:  11/2 SCH40 90XSTDR BE CAN

UPC: 34481159377

Schedule 40 Elbow, Size 1-1/2 Inch, Bend Radius Standard, Bend Angle 90 Degrees, Material PVC, Belled End
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Elbows

Application

Bend Angle 90 Degree

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Trade Size

1-1/2 Inch

Length

16.959 in

Outside Diameter

1.9 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N