text.skipToContent text.skipToNavigation

Catalog No. : UA9AECB-CTN

Description:  3/4 IN SCH40STD90DEG ELBOW-BELL CAN

UPC: 34481159346

Schedule 40 Elbow, Size 3/4 Inch, Bend Radius Standard, Bend Angle 90 Degrees, Material PVC, Belled End, Pack of 25
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For use with nonmetallic solvent weld fittings

Specifications

Material

PVC

Classifications

Brand Name

Carlon

Standard

UL E323335
UL E323335

ETIM EC001493 Bend for cable protection tubes

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface polished

N

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Angle of bow

90 °

Halogen free

N

Documents/Support Tools

Sales Drawing

Click here