text.skipToContent text.skipToNavigation

Alternate Catalog No. : U716 1 3/8

Catalog No. : U71613/8

Description:  2-HOLE CUSHIONED STRAP 1-3/8IN STL

UPC: 616013161296

Clamp, Two-Hole Cushioned, Copper and Steel Tubing Outer Diameter 1-3/8 Inch, Copper Water Pipe 1-1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50 degree to 275 degree. Interlock edge insures cushion remains in place.

Descriptors

Category

Metal straps

Special Features

Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50 degree to 275 degree. Interlock edge insures cushion remains in place.

Application

Guides, protects and uniformly spaces line runs. Low cost, time saving method of attaching tubing and hose to equipment.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here