text.skipToContent text.skipToNavigation

Alternate Catalog No. : U716 1/4

Catalog No. : U7161/4

Description:  2-HOLE CUSHIONED STRAP 1/4IN STL

UPC: 616013161203

Clamp, Two-Hole Cushioned, Copper and Steel Tubing Outer Diameter 1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50 degree to 275 degree. Interlock edge insures cushion remains in place.

Descriptors

Category

Metal straps

Special Features

Cushion is built to withstand the effects of most oils, chemical and industrial cleaning compounds, in temperatures from -50 degree to 275 degree. Interlock edge insures cushion remains in place.

Application

Guides, protects and uniformly spaces line runs. Low cost, time saving method of attaching tubing and hose to equipment.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here