text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 5 CP 1-6

Catalog No. : U5CP1-6

Description:  Alum Pin Terminal No1 6 inch

UPC: 783786756711

Aluminum Pin Terminal - Conductor Size #1, Length 6 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

Contains Oxide Inhibiting Compound

Application

Wide Application in Connecting Aluminum and ACSR to Copper Alloy Equipment Clamps, Designed for use with Copper.

Specifications

Connection

Compression

Material

Aluminum, with Copper Pin

Finish

Bare Body, Tin-Plated Pin

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Pin Length 6 inches

Wire Size

#1 AWG

Documents/Support Tools

SDS

Click here