text.skipToContent text.skipToNavigation

Alternate Catalog No. : U579 3/8

Catalog No. : U5793/8

Description:  CEIL FLG ROD SZ 3/8IN W 3-1/2IN STL

UPC: 616013292129

Flange, Ceiling, Rod Size 3/8 Inch, Mounting Holes 13/32 Inch, Width 3-1/2 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Ceiling flanges

Application

For use with hanging rod.

Specifications

Material

Malleable Iron

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here