text.skipToContent text.skipToNavigation

Alternate Catalog No. : U576 3/8

Catalog No. : U5763/8

Description:  CLEVIS HANGER 3/8IN ROD

UPC: 616013291955

Clevis Hanger 3/8 Inch Rod
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clevis

Application

For use with wood beam.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here