text.skipToContent text.skipToNavigation

Catalog No. : U571

Description:  CONDUIT CLAMP

UPC: 616013291610

Clamp, Conduit, Opening Size 1-3/4 Inch, Conduit Size 1/2 Inch - 1 Inch, Maximum Flange Thickness 1/2 Inch to 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For attaching 1/2 in. through 1 in. conduit to beam, channel, angle or column. Secures conduit to the support parallel or at right angles to it.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here