Catalog No. : U569
Description: BEAM CLP USE W/ 3/8IN ROD STL
UPC: 616013291559
Steel Beam Clamp with GoldGalv finish. For use with 3/8 inch rod.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For use with hanging rod. |
Specifications
Material |
Steel |
Finish |
GoldGalv/Standard |
Classifications
Brand Name |
Superstrut |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Steel |
Material quality |
Other |
Surface protection |
Other |
Documents/Support Tools
Sales Drawing |