text.skipToContent text.skipToNavigation

Alternate Catalog No. : U568 8

Catalog No. : U5688

Description:  BEAM CLP SFTY STRAP W 12IN STL

UPC: 616013291498

Strap, Beam Clamp Safety, Flange Width 12 Inches, Length 15 Inches, Steel, For use with U-560 and U-564 Beam Clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with U-560 and U-564 Beam Clamp.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Color

Gold

Gauge

16 gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

15 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here