Alternate Catalog No. : U568 6
Catalog No. : U5686
Description: BEAM CLP SFTY STRAP LEN 9IN W 6IN
UPC: 616013291412
Strap, Beam Clamp Safety, Flange Width 6 Inches, Length 9 Inches, Steel, For use with U-560 and U-564 Beam Clamp
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with U-560 and U-564 Beam Clamp. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Gauge |
16 gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
9 in |
Documents/Support Tools
|
Sales Drawing |