Alternate Catalog No. : U568 4
Catalog No. : U5684
Description: BEAM CLP SFTY STRAP LEN 12IN STL
UPC: 616013291337
Strap, Beam Clamp Safety, Flange Width 9 Inches, Length 12 Inches, Steel, For use with U-562 Beam Clamp
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Application |
For U-560 and U-564 beam clamp |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Gauge |
16 gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
12 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |