text.skipToContent text.skipToNavigation

Alternate Catalog No. : U568 1

Catalog No. : U5681

Description:  568 1 SAFETY STRAP

UPC: 616013291214

Strap, Beam Clamp Safety, Flange Width 6 Inches, Length 8 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For U-560 and U-564 beam clamp

Specifications

Material

Steel

Finish

GoldGalv/Standard

Color

Gold

Gauge

16 gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here