text.skipToContent text.skipToNavigation

Catalog No. : U568-5SS

Description:  SAFETY STRAP 15IN SS316

UPC: 616013119822

Made or assembled in Canada.

Strap, Beam Clamp Safety, Flange Width 12 Inches, Length 15 Inches, Stainless Steel, For use with U-562 Beam Clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Application

For U-560 and U-564 beam clamp

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

15 in

ETIM EC000033 Installation strap

Material

Stainless steel

Material quality

Stainless steel V2A

Colour

Natural colour

Model

Plain

Documents/Support Tools

Sales Drawing

Click here