text.skipToContent text.skipToNavigation

Alternate Catalog No. : U564 5/8

Catalog No. : U5645/8

Description:  HD BEAM CLP OPNG 1-21/32IN HOLE5/8

UPC: 616013291139

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 5/8 Inch, Material Thickness 1/4 Inch, Set Screw Size 1/2 x 2-3/4 Inches, Design Load 3,150 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here