text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 564 1/2EG

Catalog No. : U5641/2EG

Description:  EG 1/2 BEAM CLAMP HEAVY DUTY

UPC: 616013056356

Clamp, Heavy-Duty Beam, Tapped Hole Size 1/2 Inch, Clamp Thickness 1/4 Inch, C Set Screw Size 1/2 Inch x 2-3/4 Inch, Opening 1-21/32 Inch, Design Load 3,150 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping.

Application

For metal framing

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here