text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 564 1/2

Catalog No. : U5641/2

Description:  HVYDUTY BEAM CLAMP

UPC: 616013290873

Clamp, Heavy-Duty Beam, Tapped Hole Size 1/2 Inch, Clamp Thickness 1/4 Inch, C Set Screw Size 1/2 Inch x 2-3/4 Inch, Opening 1-21/32 Inch, Design Load 3,150 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Maximum Load

3,150 pounds

Maximum Jaw Opening

1-21/32 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here