text.skipToContent text.skipToNavigation

Catalog No. : U564-5/8EG

Description:  HEAVY DUTY BEAM CLAMP 5/8EG

UPC: 616013095447

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 5/8 Inch, Material Thickness 1/4 Inch, Set Screw Size 1/2 x 2-3/4 Inches, Design Load 3,150 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Maximum Load

3,150 pounds

Maximum Jaw Opening

1-21/32 in

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here