text.skipToContent text.skipToNavigation

Catalog No. : U563SS6

Description:  BEAM CLP OPNG LEN3/4 HT2-7/8IN 316S

UPC: 616013124833

Clamp, Beam, Opening Length 3/4 Inch, Height 2-1/4 Inches, Width 1 Inch, Depth 1-7/8 Inches, Rod Size 3/8 Inch, Design Load 250 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with U-563 Beam Clamp.

Specifications

Material

Stainless Steel

Maximum Load

250 pounds

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/4 in

Width

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here