text.skipToContent text.skipToNavigation

Catalog No. : U563HDG

Description:  SUPERSTRUT BEAM CLAMPS

UPC: 616013083260

Clamp, Beam, Opening Length 3/4 Inch, Height 2-1/4 Inches, Width 1 Inch, Depth 1-7/8 Inches, Rod Size 3/8 Inch, Design Load 250 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

3/8 in. set screw included

Application

For metal framing

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here