text.skipToContent text.skipToNavigation

Catalog No. : U563EG

Description:  BEAM CLP OPNG LEN3/4 HT2-7/8IN EG

UPC: 616013056349

Clamp, Beam, Opening Length 3/4 Inch, Height 2-1/4 Inches, Width 1 Inch, Depth 1-7/8 Inches, Rod Size 3/8 Inch, Design Load 250 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here