text.skipToContent text.skipToNavigation

Catalog No. : U563

Description:  BEAM CLP OPNG LEN3/4 HT2-7/8IN STL

UPC: 616013290620

Clamp, Beam, Opening Length 3/4 Inch, Height 2-1/4 Inches, Width 1 Inch, Depth 1-7/8 Inches, Rod Size 3/8 Inch, Design Load 250 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Maximum Jaw Opening

3/4 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Width

1 in

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here