text.skipToContent text.skipToNavigation

Catalog No. : U562HDGEC

Description:  STRUT BEAM CLAMP E-COAT

UPC: 616013122112

Made or assembled in Canada.

Clamp, Beam, Opening Length 7/8 Inch, Height 2-7/8 Inches, Width 1-1/4 Inch, Depth 2-5/8 Inches, Rod Size 1/2 Inch, Design Load 500 Pounds, Epoxy Coated Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Maximum Load

500 pounds

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2-7/8 in

Width

1-1/4 in

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here