Catalog No. : U562EG
Description: BEAM CLP OPNG LEN7/8 HT2-7/8IN EG
UPC: 616013056332
Clamp, Beam, Opening Length 7/8 Inch, Height 2-7/8 Inches, Width 1-1/4 Inch, Depth 2-5/8 Inches, Rod Size 1/2 Inch, Design Load 500 Pounds, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For use with hanging rod. |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Steel |
Material quality |
Other |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |