Catalog No. : U562
Description: BEAM CLP OPNG LEN7/8 HT2-7/8IN STL
UPC: 616013290606
Clamp, Beam, Opening Length 7/8 Inch, Height 2-7/8 Inches, Width 1-1/4 Inch, Depth 2-5/8 Inches, Rod Size 1/2 Inch, Design Load 500 Pounds, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with hanging rod. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |