text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 560 3/8 EG

Catalog No. : U5603/8EG

Description:  HD BEAM CLP OPNG 7/8IN 1050LBS EG

UPC: 616013065600

Clamp, Heavy-Duty Beam, Tapped Hole Size 3/8 Inch, Clamp Thickness 1/8 Inch, C Set Screw Size 3/8 Inch x 1-1/2 Inch, Opening 7/8 Inch, Design Load 1,050 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here