text.skipToContent text.skipToNavigation

Alternate Catalog No. : U560 3/8

Catalog No. : U5603/8

Description:  560 3/8 HVYDUTY BEAM CLAMP

UPC: 616013289976

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 3/8 Inch, Material Thickness 1/8 Inch, Set Screw Size 3/8 x 1-1/2 Inch, Design Load 1,050 Pounds, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Maximum Load

1,050 pounds

Maximum Jaw Opening

7/8 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here