Catalog No. : U5601/2EG
Description: 560 1/2 EG
UPC: 616013013717
Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 5/8 Inch, Material Thickness 1/4 Inch, Set Screw Size 1/2 x 1-1/2 Inch, Design Load 2,650 Pounds, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
|
Application |
For metal framing |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |