text.skipToContent text.skipToNavigation

Alternate Catalog No. : U560 1/2

Catalog No. : U5601/2

Description:  560 1/2 HVYDUTY BEAM CLAMP

UPC: 616013289846

Clamp, Heavy Duty Beam, Opening Size 1-21/32 Inch, Tapped Hole Size 1/2 Inch, Material Thickness 1/4 Inch, Set Screw Size 1/2 x 1-1/2 Inch, Design Load 2,650 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Maximum Load

2,650 pounds

Maximum Jaw Opening

7/8 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here