text.skipToContent text.skipToNavigation

Alternate Catalog No. : U543 HDG

Catalog No. : U543HDG

Description:  ADJUSTING SCREW END CAPS

UPC: 616013013342

End Cap, Adjustable Screw, Length 3.5 Inches, Width 1.63 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Special Features

Should be ordered in multiples of two (2)

Application

Fabrication providing total product protection on all surfaces

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here

Click here