text.skipToContent text.skipToNavigation

Alternate Catalog No. : U543 EG

Catalog No. : U543EG

Description:  STEEL END CAP

UPC: 616013068823

End Cap, Adjustable Screw, Length 3.5 Inches, Width 1.63 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Application

For use with channel

Specifications

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here