text.skipToContent text.skipToNavigation

Catalog No. : U543

Description:  ADJUSTING SCREW END CAP/STEEL

UPC: 616013289792

End Cap, Adjustable Screw, Length 3.5 Inches, Width 1.63 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Application

For use with channel

Specifications

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000475 End cap/cover for support/profile rail

Suitable for

U-profile

Model

End cap

Material

Other

Documents/Support Tools

Sales Drawing

Click here

Click here