text.skipToContent text.skipToNavigation

Catalog No. : U521EG

Description:  BEAM CLP ASSY FLG W 3.75-5.75IN EG

UPC: 616013114292

Clamp Assembly, Beam, Flange Width 3-3/4 to 5-3/4 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here