Catalog No. : U515HDGC
Description: HDG STRUT BEAM SUPPORT CLAMP
UPC: 786210561639
Made or assembled in Canada.
Clamp, Beam, Base Length 1-5/8 Inch, Opening Size 3 Inches, Width 1-5/8 Inches, Thickness 3/8 Inch, Hole Diameter 9/16 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Design Load 800 Pounds, Hot-Dip Galvanized Steel, For A Series Channel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Beam clamps |
Special Features |
1/2 in. x 1-1/2 in. set screw included |
Application |
For all A Series channels |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Steel |
Material quality |
Other |
Surface protection |
Hot dip galvanized |
Documents/Support Tools
Sales Drawing |