text.skipToContent text.skipToNavigation

Alternate Catalog No. : U515 EG

Catalog No. : U515EG

Description:  BEAM CLP BASE OPNG SZ 3IN EG STL

UPC: 616013011300

Clamp, Beam, Base Length 1-5/8 Inch, Opening Size 3 Inches, Width 1-5/8 Inches, Thickness 3/8 Inch, Hole Diameter 9/16 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Design Load 800 Pounds, Electro-Galvanized Steel, For A Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with all A Series Channel.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here