text.skipToContent text.skipToNavigation

Catalog No. : U515BHDG

Description:  STRUT BEAMCLAMP

UPC: 616013106785

Made or assembled in Canada.

Clamp, I-Beam, Opening Size 2-1/8 Inch, Width 1-1/4 Inch, Base Length 1-5/8 Inch, Design Load 800 Pounds, Hot Dip Galvanized Steel, 1/2 x 1-1/2 Inch Set Screw Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Special Features

1/2 in. x 1-1/2 in. set screw included

Application

For all B Series channels

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here