text.skipToContent text.skipToNavigation

Catalog No. : U515B

Description:  BEAM CLP BASE OPNG SZ 2-1/8IN

UPC: 616013289051

Clamp, Beam, Opening Size 2-1/8 Inch, Width 1-1/4 Inch, Base Length 1-5/8 Inch, Design Load 800 Pounds, Steel, 1/2 x 1-1/2 Inch Set Screw Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with all B Series Channel.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here