text.skipToContent text.skipToNavigation

Catalog No. : U515

Description:  BEAM CLP BASE OPNG SZ 3IN

UPC: 616013288993

Clamp, Beam, Base Length 1-5/8 Inch, Opening Size 3 Inches, Width 1-5/8 Inches, Thickness 3/8 Inch, Hole Diameter 9/16 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Design Load 800 Pounds, Steel, For A Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with all A Series Channel.

Specifications

Material

Steel

Maximum Load

800 pounds

Maximum Jaw Opening

3 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Width

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here