text.skipToContent text.skipToNavigation

Catalog No. : U514SS6

Description:  BEAM CLAMP BRACKET SS316

UPC: 786210135311

Made or assembled in Canada.

Clamp, I-Beam, Width 1-1/4 Inch, Opening 1-1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Special Features

3/8 in. X 1-1/2 in. set screw included

Application

For metal framing

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here