text.skipToContent text.skipToNavigation

Catalog No. : U514SS316

Description:  I-BEAM CLP OPNG 1-1/4IN STN-STL

UPC: 616013115114

Clamp, I-Beam, Width 1-1/4 Inch, Opening 1-1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Stainless Steel

Maximum Load

750 pounds

Maximum Jaw Opening

1-1/4 in

Classifications

Brand Name

Superstrut

Dimensions

Width

1-1/4 in

ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here