text.skipToContent text.skipToNavigation

Alternate Catalog No. : U514 EG

Catalog No. : U514EG

Description:  I-BEAM CLP OPNG 1-1/4IN EG STL

UPC: 616013008485

Clamp, I-Beam, Width 1-1/4 Inch, Opening 1-1/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here