Alternate Catalog No. : U514A HDG
Catalog No. : U514AHDG
Description: I-BEAM CLP OPNG 7/8IN HDG STL
UPC: 616013921081
Clamp, I-Beam, Opening Size 7/8 Inch, Width 1-1/4 Inch, Thickness 3/8 Inch, Design Load 1,650 Pounds, Hot-Dip Galvanized Steel, 3/8 x 1-1/2 Inch Set Screw Included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with channel |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |