text.skipToContent text.skipToNavigation

Catalog No. : U514A

Description:  I-BEAM CLP OPNG 7/8IN STL

UPC: 616013288931

Clamp, I-Beam, Opening Size 7/8 Inch, Width 1-1/4 Inch, Thickness 3/8 Inch, Design Load 1,650 Pounds, Steel, 3/8 x 1-1/2 Inch Set Screw Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here